IESNA:LM-63-2002
[TEST]P948729
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16585
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1945.9 2436.5 2880 3223.3 3503.2 3661.6 3736.1 3762.6 3897 4184.7
4659.8 5259.9 5850.6 6322.4 6735 7111.7 7349.7 7410.5 7264.1 6893.4
6145.2 4851.6 4004.9 3354.2 2656.5 1868.9 1228.5 861.2 672 580.4
526.5 442.6 375 130.1 63.4 10.3 0
1945.9 2453.6 2901.4 3250.6 3507.5 3681.3 3770.3 3795.1 3906.4 4165.8
4605 5193.2 5772.7 6260.7 6677.7 7054.3 7336.9 7438.7 7345.4 7031.2
6406.3 5211.1 4166.7 3498.9 2809.7 2037.5 1339.8 904.1 693.4 601
531.6 449.5 378.4 160.9 67.6 12.8 0
1945.9 2432.2 2871.4 3224.1 3498.9 3698.4 3808.8 3855.9 3943.2 4176.1
4550.2 5072.4 5628.9 6119.5 6515.8 6832.6 7129.7 7274.4 7237.5 6986.7
6484.2 5663.2 4514.3 3712.9 3028.9 2280.7 1523 1011.9 748.2 621.5
548.8 477.7 409.2 312.5 159.2 18.8 0
1945.9 2432.2 2858.5 3210.4 3504.1 3729.2 3879.9 3958.6 4040.8 4220.6
4498.9 4903.8 5384.9 5846.4 6217.9 6522.7 6778.7 6985.8 7041.5 6959.3
6657.1 6096.4 5308.7 4376.4 3498.9 2719 1901.4 1217.4 830.4 631.8
545.3 473.4 404.1 321.9 226 88.2 0
1945.9 2360.3 2773.8 3135.1 3445 3718.9 3937.2 4081.9 4174.4 4316.5
4547.7 4844.7 5229.1 5620.4 5972.2 6275.3 6521.8 6741 6896.8 6938.8
6855.7 6600.6 6105.8 5357.5 4483.4 3590.5 2675.3 1763.6 1107.8 743.1
566.7 503.4 437.5 333.9 225.2 70.2 0
1945.9 2322.6 2695.9 3047.7 3373.1 3674.4 3948.4 4165 4312.2 4450.1
4623 4871.3 5158.9 5500.5 5844.7 6187.1 6478.2 6705.9 6878 7020.1
7130.5 7093.7 6938.8 6586.9 5979.1 5191.4 4178.7 3204.4 2154.8 1330.4
863 589.9 427.2 258.5 130.1 34.2 0
1945.9 2250.7 2575.2 2906.5 3228.4 3544.3 3849.1 4120.5 4345.6 4526.2
4709.5 4909.8 5129.8 5403.8 5718 6074.1 6440.5 6794.1 7107.4 7383.1
7633.9 7909.6 8033.7 8110.8 8093.7 7744.4 7077.5 6015 4609.3 3122.2
1802.1 935.7 477.7 275.7 134.4 46.2 0
1945.9 2195.9 2456.2 2740.4 3034.9 3313.1 3611.9 3902.1 4181.2 4427.8
4674.4 4902.9 5110.1 5333.6 5568.1 5819.8 6111.8 6442.2 6803.5 7187
7605.7 8206.7 8692.1 8988.3 9325.6 9569.6 9601.3 9273.4 8420.7 7040.6
5129.8 3310.6 1687.4 688.3 245.7 47.9 0
1945.9 2097.5 2280.7 2493 2725.9 2972.4 3223.3 3471.5 3717.2 3969.8
4234.3 4479.2 4745.4 5023.6 5313 5603.2 5925.1 6286.4 6686.2 7139.1
7668.2 8470.3 9266.5 9811.9 10507.9 11327.2 12203.8 12788.6 12663.6 11486.4
9062.8 5875.5 2492.1 761.1 239.7 49.7 0
1945.9 2080.3 2262.7 2457.9 2677.9 2910.8 3148.8 3385.9 3620.5 3858.5
4093.1 4336.2 4593 4871.3 5158.9 5457.7 5789.9 6157.1 6568.1 7036.4
7564.6 8413.8 9216 9806.7 10550.7 11443.6 12400.7 13010.3 12894.7 11643.1
9008.8 5509.1 2111.2 583 188.3 42.8 0
1945.9 2015.3 2109.5 2236.2 2389.4 2556.3 2725 2902.2 3085.4 3270.3
3457 3649.6 3843.9 4049.4 4270.3 4504 4760.8 5051.9 5402.9 5803.6
6291.5 7067.2 7655.3 8235.8 8943.8 9795.6 10595.2 10941.9 10579.8 9198.9
6790.7 3779.7 1089.8 228.6 76.2 17.1 0
1945.9 1967.3 2020.4 2096.6 2201.9 2315.8 2439.9 2567.5 2696.7 2834.6
2969 3098.3 3231.8 3364.5 3504.9 3653 3808.8 3998 4217.2 4501.4
4912.4 5422.6 5770.2 6158.8 6623.7 7130.5 7476.4 7355.7 6751.3 5617.8
4057.1 2076.1 677.2 202 69.3 16.3 0
1945.9 1924.5 1932.2 1967.3 2024.7 2083.8 2161.7 2238.7 2314.9 2394.5
2463.9 2526.4 2578.6 2626.5 2659.9 2681.3 2702.7 2717.3 2741.3 2796.9
2930.5 3009.2 3023.8 3052.9 3098.3 3139.4 3027.2 2671.9 2165.1 1604.3
1090.7 618.1 309.9 131 63.4 22.3 0
1945.9 1834.6 1768.7 1734.5 1731.1 1744.8 1767.9 1793.5 1811.5 1822.7
1821.8 1800.4 1767 1719.9 1657.4 1581.2 1489.6 1394.6 1307.3 1225.9
1142 1067.6 1005.1 953.7 909.2 863.8 807.3 731.1 625.8 484.6
352.7 259.4 179.8 115.6 65.9 18.8 0
1945.9 1751.6 1630.9 1577.8 1565 1576.1 1600.1 1625.8 1638.6 1635.2
1617.2 1585.5 1539.3 1481.9 1415.1 1346.7 1275.6 1204.5 1134.3 1057.3
979.4 909.2 857.8 827 815 816.7 815 791 732 633.5
482 332.2 232.9 153.2 76.2 17.1 0
1945.9 1686.5 1541 1483.6 1486.2 1518.7 1554.7 1577.8 1579.5 1564.1
1534.1 1491.3 1440.8 1382.6 1321 1260.2 1196 1128.4 1059 994.8
946 904.1 875.8 857.8 842.4 824.4 796.2 767.1 731.1 673.8
586.4 460.6 302.2 166.9 79.6 17.1 0
1945.9 1624 1474.2 1435.7 1459.7 1504.2 1539.3 1556.4 1549.6 1523
1481.9 1433.1 1376.6 1321 1261.9 1204.5 1165.2 1118.1 1059 1011.9
980.2 938.3 872.4 820.2 785.9 752.5 718.3 684 653.2 625
591.6 537.6 440 337.3 197.8 47.9 0
1945.9 1588.9 1439.1 1417.7 1458.8 1501.6 1536.7 1547 1530.7 1488.8
1438.3 1380.9 1319.3 1264.5 1217.4 1190.8 1159.2 1126.6 1095 1024.8
962.3 912.6 863 816.7 768.8 726.8 685.7 648.1 608.7 563.3
518.8 478.6 419.5 362.1 253.4 98.5 0
1945.9 1559 1416.9 1414.3 1459.7 1500.8 1531.6 1535 1510.2 1464.8
1407.4 1344.1 1287.6 1235.4 1200.3 1170.3 1131.8 1079.6 1033.3 977.7
934.9 886.9 839.8 797 761.1 724.3 684.9 644.7 597.6 545.3
488 437.5 372.4 281.7 186.6 77.9 0
1945.9 1541.9 1405.7 1413.4 1463.1 1503.3 1530.7 1525.6 1493.9 1440
1373.2 1310.7 1257.6 1217.4 1198.6 1153.2 1083 1001.6 969.1 941.7
892.9 855.3 822.7 774.8 738.8 710.6 673.8 630.1 577.9 520.5
458 430.6 370.7 242.3 176.4 107.9 0
1945.9 1538.4 1398.9 1414.3 1463.9 1505 1529.9 1523 1484.5 1423.7
1356.1 1294.4 1242.2 1217.4 1188.3 1130.9 1028.2 960.6 943.4 910
867.2 821 777.3 744 723.4 705.4 672 631 581.3 523.9
463.2 478.6 381.8 255.1 194.3 71.9 0
1945.9 1538.4 1398 1416.9 1464.8 1505.9 1529 1525.6 1487.9 1424.6
1356.1 1293.6 1241.4 1218.2 1185.7 1127.5 1020.5 961.4 947.7 909.2
864.7 814.2 778.2 733.7 727.7 705.4 671.2 631 584.7 523.1
464.9 471.7 327.9 263.7 191.8 69.3 0
